It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Disinfection Dosing Equipment

EZ2 Dual Pump Chemical Feed System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The EZ2 Dual Pump Skid System is a skid-mounted chemical metering system designed to feed either one or two chemicals together or separately.

  • Ready-to-install as delivered
  • Easy to set, easy to use
  • Economical
  • Portable
  • Proven reliable and rugged

The EZ2 package utilizes LMI pumps providing a broad range of capacities and flexibility to handle a wide range of applications. EZ2 Systems are typically used in water treatment programs to dose proper amounts of inhibitors, dispersants, biocides, as well as pH control chemicals and oxidants.

  • Safe, efficient LMI metering pumps
  • Pre-plumbed calibration kit
  • Stainless steel base
  • Accessory Options: Timer, pH Controllers, High Resolution Redox® Controller, Recorders, Pump Speed Controller, Pulse Counter, Feed Verification, Visual / Audio Alarms, Stainless Steel Base

  • Aquatics - Commercial & Semi-Commercial Pools Chemical Dosing
  • Municipal Drinking Water (WTW and Distribution) Chemical Dosing
  • Municipal Wastewater (WWTW) chemical dosing
  • Industrial chemical dosing