It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Dosing Equipment

EZ Drum Shelf

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The EZ Drum Shelf is designed to secure a metering pump atop a metal or plastic 55-gallon drum.

  • Pre-drilled mounting holes for LMI's A, B, C and P series pumps
  • Can accommodate other manufacturers metering pumps
  • Portable, easy to move from drum to drum

The EZ Drum Shelf is constructed of 1/2 inch PVC, and prevents pumps from tipping over. The semicircular shelf has lift handles on each side, allowing the operator to quickly and safely move the pump and tubing assembly to a new drum. It is a perfect complement to LMI’s drum safety wand which helps prevent curling of suction tubing, keeps the foot valve at the bottom of the tank and protects the operator from swinging tubing.

  • 1/2 inch PVC Construction
  • 4 PCV legs
  • Stainless mounting hardware included
  • Built-in lift handles
  • Easy to install
  • Provides stability

  • Aquatics - Commercial & Semi-Commercial Pools chemical dosing
  • Municipal Drinking Water (WTW and Distribution) chemical dosing
  • Municipal Wastewater (WWTW) chemical dosing
  • Industrial chemical dosing