It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Disinfection Dosing Equipment

Calcite gravel reaction vessel

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Calcite gravel is used for the neutralization of hydrochloric acid which appears when chlorine gas is added to water

  • Two vessel sizes available, suitable for all swimming pool filter systems
  • Stable acid capacity by using a natural raw material, reducing the amount of ready-made solutions in the pool water

Calcite gravel is used to treat swimming pool water when chlorine gas is used as a disinfectant. Using calcite gravel, the pH value is regulated, hydrochloric acid is bonded to the calcium carbonate, and the acid capacity is stabilized. The process is especially suitable for soft refill water with a high pH value.

  • Natural process for the neutralization of acid
  • Robust construction, inside coated vessel, consistent against chlorine compounds
  • Sufficient contact time by means of a bottom-up flow
  • Visual fill level gauge
  • High level of safety by means of pressure relief valve according to pressure equipment directive 97/23/EG
  • Robust construction

  • Partial or complete substitution of the use of sodium hydroxide
  • Good flocculation results due to stable acid capacity
  • No additional metering units necessary
  • Economical thanks to the inexpensive raw material

  • Aquatics - Commercial & Semi-Commercial Pools chemical dosing