It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Disinfection Dosing Equipment

Chem-Ad® Peristaltic Metering Pumps

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Chem-Ad® peristaltic metering pumps provide a well balanced range of capacities combined with excellent accuracy and chemical resistance

  • Reliable metering of smallest quantities
  • Long service life due to high quality materials of construction and components

The Chem-Ad® VPP peristaltic metering pump is the most simple pump from the Evoqua Water Technologies range of dosing pumps.

With the variety of models available, the peristaltic metering Chem-Ad VPP, VPP-E and VPP-S pumps are well suited for a wide variety of applications.

  • Depending on the choosen capacity kit the feed rate reaches up to 4000 ml/h.
  • Feed rate adjustable with a potentiometer.
  • Chem-Ad VPP-E pump has an additional input, which may be a potential-free input or a 4–20 mA signal input.
  • The Chem-Ad VPP-S peristaltic metering pump is equipped with a step motor and a two-line-display.

  • Easy operation
  • User-friendly due to quick and simple replacement of hose
  • Self-priming and no dry running

  • Aquatics - Commercial & Semi-Commercial Pools chemical dosing
  • Municipal Drinking Water (WTW and Distribution) chemical dosing
  • Municipal Wastewater (WWTW) chemical dosing
  • Industrial chemical dosing