It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Disinfection Dosing Equipment

Chem-Ad ® Diaphragm metering pumps

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Chem-Ad® Series of diaphragm metering pumps are designed to handle the most demanding applications in the treatment of potable water, swimming pools, wastewater and industrial processes.

  • Applicable for many fluids (water, chemicals, outgasing liquids)
  • Accurate metering of smallest quantities

Chem-Ad® diaphragm metering pumps Series A – D are designed to handle the most demanding applications in the treatment of potable water, swimming pools, wastewater and industrial processes.
The range of pumps offers well-balanced capacities, excellent reproducibility and optimal chemical resistance. The Chem-Ad pump is a positive displacement type metering pump, which incorporates an overload protected motor. Since they are available with two configurations, these pumps can cover any metering requirement.

  • The Chem-Ad® pump is a positive displacement type metering pump, which incorporates an overload protected motor.
  • The standard liquid end made of PVDF is resistant to a wide range of chemicals.
  • The Chem-Ad Series of pumps cover a wide range of capacities from 0.2 – 750 l/h.
  • The stroke frequency of the external controlled pumps is adjusted electronically, the stroke length manual.
  • This pump may be used for outgasing fluids.

  • Reliable metering due to overload resistant motor and smooth pulsation characteristics
  • Flexible applicable due to variable electronic and wide control range

  • Aquatics - Commercial & Semi-Commercial Pools chemical dosing
  • Municipal Drinking Water (WTW and Distribution) chemical dosing
  • Municipal Wastewater (WWTW) chemical dosing
  • Industrial chemical dosing