It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

SW

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Compact, Medium pressure in-line UV Systems for the disinfection of process and wastewater

  • Significantly reduced maintenance requirements
  • Single sided maintenance / access
  • Quick release enhanced safety TWISTLOK™ Lamps

The SW range provides the very latest in medium pressure UV lamp technology. The specially designed in-line UV reactors provide optimum flow distribution and hydraulic performance. The SW range of medium pressure UV systems offer a state-of-the-art solution for a wide variety of water treatment applications, treating capacities of 10 m3/hr to more than 2,000 m3/hr in a single, high output, low footprint UV system.

  • Chemical free, green disinfection solution
  • 2 to 18 multi-lamp configurations
  • High capacity treatment up to 2,000 m3/hr
  • 9,000 hour lamp life and 5 year quartz life
  • Automatic power stepping 100% – 30% power
  • Hydraulically optimised low head-loss design
  • High disinfection efficiency – 1 to 5 log

  • Dry UV monitors and temperature probes
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor
  • Wiper rings can be replaced without removing wiping carriage from chamber

Treatment of Wastewater and Process Water in Municipal, Industrial and Oil & Gas applications

  • SW-213-4
  • SW-225-6
  • SW-425-6
  • SW-625-8
  • SW-635-14
  • SW-835-14
  • SW-1235-14
  • SW-1850-20