It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All UV Systems

ETS-UV™ Disinfection Generators - UVLW Model

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Closed Vessel Low-Pressure UV Systems designed for municipal wastewater treatment and industrial wastewater discharges

  • Simple to install and easy to operate
  • Significantly reduced maintenance requirements
  • Access hatches for easy and quick access

The UVLW series features the very latest in low pressure Amalgam UV lamp technology and optimised UV chamber design to deliver high performance at a fraction of the size and operational power compared to standard low pressure UV systems.

Designed for municipal wastewater treatment and industrial wastewater discharges, the UVLW design is centred around the market leading 800 Watt Amalgam UV lamp that provides significant advantages over standard UV lamps.

  • Independent 3rd party validated performance
  • Effective at water qualities as low as 20% UVT
  • Validated performance from 50% UVT+
  • High capacity treatment up to 3,500 m3/hr
  • Extended lamp life of 16,000 hours
  • Automatic power stepping 100% – 30% power
  • Automatic self-cleaning for quartz thimbles
  • Hydraulically optimised low head-loss design
  • High disinfection efficiency – 1 to 5 log

  • Single sided maintenance / access
  • Quick release enhanced safety Twistlok™ Lamps
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor

Wastewater and Water recovery applications