It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

SX

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Compact, Medium pressure in-line UV Systems for the disinfection of drinking water and industrial process water

  • Significantly reduced maintenance requirements
  • Single sided maintenance / access
  • Quick release enhanced safety TWISTLOK™ Lamps

The SX series provides the very latest in medium pressure UV lamp technology and flow efficient in-line chamber design. Offering increased treatment capacity and flexibility for the environmentally friendly process of UV disinfection, the SX series provides solutions for a range of applications, including drinking water, industrial process water, oil and gas and aquatics.

The specially designed in-line UV reactors provide optimum flow distribution and hydraulic performance. The SX range offers a state-of-the-art solutions for a wide variety of water treatment applications, treating capacities of 10 m3/hr to more than 5,000 m3/hr in a single, high output, low footprint UV system.

  • Most systems are independent 3rd party validated performance (Bioassay tested T1 & MS2)
  • Chemical free, green disinfection solution
  • 1-18 multi-lamp configurations
  • High capacity treatment up to 5,000 m3/hr
  • 9,000 hour lamp life and 5 year quartz life
  • Automatic power stepping 100% – 30% power
  • Hydraulically optimised low head-loss design
  • High disinfection efficiency – 1 to 5 log

  • Dry UV monitors and temperature probes
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor
  • Wiper rings can be replaced without removing wiping carriage from chamber

Treatment of Drinking Water and Process Water in Municipal, Industrial, Food & Beverage and Oil & Gas applications

  • SX-225-8
  • SX-425-10
  • SX-635-16
  • SX-850-20
  • SX-1250-20
  • SX-1873-30