It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All UV Systems

Wafer™

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The worlds most compact medium pressure UV system for Municipal Drinking Water and Aquatics applications

  • Simple to install and operate
  • Significantly reduces maintenance requirements
  • TWISTLOK™ lamp design for enhanced safety

The Wafer™ system is the next generation of medium pressure UV systems.

The design offers the most compact UV system available in the market today. At around a third of the size of comparative UV systems, and with significantly reduced maintenance space, the Wafer system promises to offer easy to install and retrofit solutions that will fit the tightest of plant rooms.

Whist the Wafer system is designed to be the most compact UV system on the market; its hydraulically optimised reactor design and leading polychromatic lamp technology will also make it one of the most efficient and best performing. As a minimum, the Wafer system will provide a 99.9% reduction of chlorine resistant microorganisms such as Cryptosporidium and Giardia making it ideal for drinking water applications. Specific models within the range are also validated to the US EPA UVDGM validation protocol making them the units ideal for validated applications.

Operators will also benefit from the inclusion of the premium SPECTRA II control system as standard, which includes a wide range of features such as data stream monitoring, process interlocks and programmable set points. A key feature includes variable power stepping from 100% to 30% power at no extra cost, allowing operators to optimise the operational power of their system to match bather loads and pool opening times.

  • Chemical free, green disinfection solution
  • 9,000 hour lamp life
  • Automatic power stepping 100% – 30% power
  • Hydraulically optimised low head-loss design
  • High disinfection efficiency – 1 to 5 log
  • Validated doses from 12 mj/cm2 RED to 120 mj/cm2 RED or more

  • Separated lamp and wiper access
  • Single sided lamp
  • Dry mounted UV monitors and temperature probes
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor

Treatment of Swimmng Pools, Drinking Water, Process Water, Aquaculture and industry requiring high quality water

  • WF-115-3-N
  • WF-115-4-N
  • WF-125-6-N
  • WF-215-6-N
  • WF-215-8-N
  • WF-225-8-N
  • WF-230-10-N
  • WF-430-12-N