It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All UV Systems

ATG™ UV Disinfection Generators – VX Range – Mini & Midi

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Introducing the latest low pressure range of UV for superior disinfection of industrial water in a range of applications. High quality UV systems for operational flexibility and performance.

  • High specification utilizing the latest component technologies
  • Easily configurable to specific customer requirements to allow simple integration
  • Simple maintenance with built in safety features to reduce downtime
  • Up to 350 m3/hr maximum flow rate

Evoqua’s VX Range is designed to provide efficient and cost-effective disinfection and offers a range of configurable options to support customers with their precise requirements.

Using the latest variable power* control systems and the latest Spectra 3 controller, customers will see the benefits of matching power output to application requirements and the ability to remotely access performance data to maximise operational efficiencies.

  • Designed for industrial applications the VX Mini and Midi provide cost efficient disinfection in a variety of processes.
  • Increase production and uptime - fast and simple maintenance for enhanced safety and productivity
  • Low cost of ownership through reduced installation costs and reduced maintenance time
  • High efficiency systems providing confidence in water quality
  • Benefits from patent pending** TwistLok lamp configuration, AT-900 UV intensity system and Spectra 3 control system.

*Variable power is available on Midi products only. 

**Patent pending in some countries

  • Chemical free, green disinfection solution
  • Flow Rate (m3/hr) 2.5 - 9 for the Mini products
  • Flow rate (m3/hr) 4 – 350 for the Midi products
  • High performance, low energy consumption lamps
  • Spectra 3 control system with BMS or SCADA communication
  • TwistLok™ lamp design for simple, fast, and reliable maintenance
  • V Clamp quartz seal for easy and reliable water seal

  • Configurable options to meet specific specification requirements
  • Automatic wiping system option
  • Flexible installation & integration
  • Operate at 30% less power with variable power 
  • Standardised spare parts for low inventory and fast parts service
  • Remote web app for system monitoring

  • Suitable for the disinfection of industrial water
    • Beverage
    • Aquaculture
    • Electronics
    • Health Care 
    • Pharmaceuticals

Specifications