It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ion Exchange Resin (IER)

Epicor™ Powdered Ion Exchange Resin

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

EpicorTM powdered resins and resin/fiber mixtures for nuclear and fossil power plants and industrial applications, are exclusively distributed by Xylem. 

For over 50 years Xylem’s EPICOR resins have been considered an essential component of critical water treatment applications in both fossil-fuel and nuclear power plants. EPICOR specialty resins are also widely used in high-purity and ultra-pure water treatment systems.

Xylem is the exclusive distributor of Epicor powdered ion exchange resins.

Epicor is the leading manufacturer of the highest quality powdered exchange resins and resin/fiber mixtures for the electric power industry and is used almost exclusively in both nuclear and fossil fueled power plants. Whether you represent a nuclear, fossil, or electric power plant, or if you need resin for another industrial application, we can help.

We even provide a full ion exchange service which can be called on demand or set up on a maintenance schedule.

  • Flexibility of precoat materials
  • Rapid IX kinetics
  • Filtration and demineralization in one unit
  • Superior removal of insoluble iron and copper oxides
  • Well Suited for high temperatures
  • Single use resin
  • Reduced make up requirements
  • Short turnaround time
  • Lower capital and operating cost
  • In nuclear applications well suited for freshwater cooled N plant condensate polisher, RWCU, FP, RW
  • In fossil applications well suited for freshwater and air-cooled (ACC) plant condensate polisher