It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Carbon Media

AquaCarb® Granular Activated Carbon - Coconut Shell Based

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

An excellent alternative to coal-based activated carbon for removing disinfection by-products and tastes/odors from surface and groundwater sources.

  • Retains inherent micropore structure from base coconut carbon, providing excellent VOC adsorption capacity
  • Contains superior mesopore structure, providing improved adsorption kinetics and adsorption capacity for larger molecular weight compounds
  • Modified pore structure leads to longer bed life between carbon exchanges and lower lifecycle costs
  • A detailed quality assurance program guarantees consistent quality from lot to lot and shipment to shipment

AquaCarb® 830C, 1230C and 1240C carbons are high activity coconut shell based granular activated carbons. These hard, attrition resistant high surface area carbons are designed to remove difficult to adsorb organics from potable, waste and process water. They are especially effective for adsorbing chlorine, disinfection by-products, TCE, PCE, MTBE and other trace level organics.

  • ANSI/NSF Standard 61 classified for use in potable water applications
  • Fully conforms to physical, performance and leachability requirements established by the current ANSI/AWWA B604 (which includes the Food Chemical Codex requirements)

  • Surface water treatment – taste and odor removal
  • Surface water treatment – disinfection by-product (DBP) or DBP precursor removal
  • Bulk organic/TOC removal from water​

Specifications