It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tank & Lagoon Covers

Structurally Supported Covers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Minimize odors and algae with an ArchPro™ structurally supported cover system.

Evoqua’s retractable ArchPro™ systems are structurally supported, cover systems allowing tanks to be securely covered while providing easy access to the tank’s internal components. The cover system consists of a sheet of high-strength, UV-protected, coated fabric tensioned across a low-profile aluminum arched frame spanning the tank opening.​

  • Captures odorous offgas for subsequent removal and treatment
  • Can be quickly detached and easily retracted to expose tank contents for inspection or maintenance
  • Yield capital and operating cost savings
  • Custom-designed to support local code loads
  • Can be installed without disrupting plant operation
  • Rainwater automatically runs off the cover to the tank perimeter
  • Durable, UV-protected, and resistant to harsh wastewater environments
  • Option for aluminum walkways for easier retractability
    Option of custom-designed guardrail for increased safety

  • Control odors
  • Block sunlight to limit algae growth
  • Reduce disinfection requirements and the formation of disinfection by-products (DBPs)​
  • Minimize chlorine loss​
  • Prevent debris from entering tanks

Specifications