It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Dissolved Gas Flotation (DGF) Systems

pH Control, Equalization and Screening

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Ancillaries for Dissolved Air Flotation Systems

We have extensive experience in designing and providing pH control, equalization and screening Systems for a wide range of industrial applications.

pH Control Systems Applications:

  • Prior to pretreatment (e.g., DAF) processes to better control chemical coagulation and flocculation
  • Post pretreatment to correct pH after a pretreatment chemical program
  • Prior to biological treatment to ensure optimum process conditions
  • Final discharge to meet permit requirements
    System Include:
  • State-of-the-art monitoring and control devices
  • Properly sized and mixed neutralization tanks
  • Reliable chemical delivery systems
  • Acids and caustics
  • CO2

Equalization Systems
Applications:

  • Tanks are designed based on the flow and contaminant equalization goals of a specific application and can be provided in a variety of materials of construction
  • Tank mixing systems include mechanical and diffused air options that are tailored to the type of wastewater being processed System Include:
    • pH monitoring and control
    • Flow and level monitoring and control
    • Off-gas control

Screening Systems
Applications:

  • Prior to treatment to remove large solids from wastewater stream
  • Typical screens have 0.02" - 0.03" openings to remove large solids that can damage downstream equipment System Include:
    • Internally-fed screens
    • Externally-fed screens
    • In-channel screens

These screening systems can be configured with optional controls and pumping stations to meet specific project needs.