It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Dissolved Gas Flotation (DGF) Systems

IPAC

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Integrated Aerobic Pretreatment (IPAC)

An activated sludge process that uses a DAF for the clarification of biological solids and removal of product solids and O&G downstream of an aerated reactor. Unlike a gravity clarifier, the DAF will remove both biological solids and product TSS and O&G that do not break down in the aerated reactor. The main advantage of an IPAC is the ability to provide treatment of a moderate to high concentration BOD5 waste stream with moderate concentrations of product TSS and O&G., all in a single process without a pretreatment step.

Our aerobic treatment systems can be used for a wide range of industrial wastewater treatment applications:

  • To meet sewer discharge limits for BOD5 or COD
  • To remove nitrogen and phosphorous
  • To provide direct discharge quality effluent
  • To stabilize or reduce the sludge volume of biological treatment biosolids

Specifications