It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Dissolved Gas Flotation (DGF) Systems

HELLBENDER® Process Mixers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hellbender Process Mixers for pretreatment to Dissolved Air Flotation Systems

The new standard for industrial and wastewater treatment
What is a HELLBENDER® Process Mixer and how is it used?

  • Units are specifically designed to be used in wastewater treatment processes where the wastewater needs a particular degree of agitation to promote solids suspension, coagulation, flocculation, or pH neutralization.
  • Each unit is designed by an experienced staff to meet actual process conditions and performance requirements. Mixers can be provided with or without process tanks.

  • High-efficiency parallel, helical/bevel gear design
  • Reliable, long life
  • Available in many sizes and configurations
  • Supplied with rugged, TEFC motors, inverter-duty rated
  • Superior efficiency over a broad torque range
  • Available as a replacement mixer on almost any existing tank, or can be packaged as part of a complete mixing system for any wastewater system retrofit