It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Intake Screen Systems

Thru Flow Traveling Water Screen

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Work horse of the water industry for generations

  • Able to handle highest differential loading in the industry
  • Superior performance and longevity over conventional steel, with largest debris capacity in the industry with a six-inch lifting lip
  • Reduce maintenance times and cost
  • Eliminates moving parts underwater and also reduces maintenance time and cost

Our Thru Flow traveling water screens are the predominant screen type used in the US. Whether you know them as Evoqua, Rex®, or Link-Belt® screens, these are the work horse of the industry providing clean water to Power Plants, Municipalities, and other manufacturers for over 100 years. Combining our years of experience with the technologies of today, we provide Thru Flow screens with lower maintenance, greater reliability, and the know-how to meet your specific requirements.

Thru-Flow traveling water screens remove debris such as seaweed, leaves and branches, algae and more—also safely removes fish. Evoqua’s Thru-Flow traveling water screens are the industry standard for raw water intake installations in heavy industries adjacent to a water source. These screens ensure clean, debris-free raw water flows through machinery and other channels within a facility. Evoqua’s Thru-Flow traveling water screens are the most specified screen in the water intake industry and have been setting the standard for more than 100 years. The Thru-Flow screen incorporates a non-metallic basket frame with stainless steel mesh. Because the baskets are non-metallic, they won’t rust or corrode, making them environmentally friendly. Thru-Flow non-metallic baskets are not only stronger and more durable than metallic baskets; they are also up to 50% lighter. This means less wear on drive components, equating to less maintenance overall.

  • Robust steel main structural framework
  • Non-metallic basket frames
  • Non-lube main carrier chain and head shaft bearings
  • Roll-around boot tracking
  • Easily configurable to meet your exact environmental and specifications needs
  • 316(b) Fish Protection-compliant Thru-Flow screen design is available upon request
  • Rex and Linkbelt direct replacements available on request