It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Southampton Boatshow

September 15 – September 24, 2017  10:00 AM – 06:00 PM

Xylem will be exhibiting its expansive range of high-efficiency pumps from its Jabsco and Rule brands at the Southampton Boat Show, Britain’s largest on water Boat Show.

Products on display will include Rule LoPro Bilge Pumps, which at only 6cm in height are designed to bring pumping power to tight spaces. Available in two models, the pumps feature non return valves to help prevent backflow and fully rotating discharge bodies, making them extremely easy to install.

Also featuring on the stand will be Lite Flush, an electric toilet from the Jabsco brand, designed for a quick and easy retrofit for an existing Jabsco manual toilet, and to give a modern stylish look. Its innovative design offers both low power and water consumption with an integral rinse and waste pump system as well as quiet pump technology.

Come and see us on stand J206