It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Intake Screen Systems

Dual Flow Traveling Water Screens

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Industry standard for large, raw water channel screening equipment.

  • Zero debris carryover eliminates damage to down stream pumps and condensors
  • Up to 50% lighter basket design reduces hanging weight, motor torque, wear and maintenance
  • Robust framework able to handle high differential loading
  • Reduced operating and maintenance costs and eliminates underwater moving parts

Our Dual Flow traveling water screens have become the industry standard design for Intake screening. This design completely eliminates debris carryover, offers nearly twice the screening area of a Thru-Flow screen and is ideal for high water volumes and heavy debris removal. Building on the legacy of Rex® and Link-Belt® products with the technologies of today, we provide Dual Flow screens with lower maintenance, greater reliability, and the know-how to meet your specific requirements.

Evoqua's Dual Flow intake traveling water screen system consists of a series of overlapping inclined self-draining screen trays. They are fastened to two steel sidebar bushed chain that operate over large head sprockets which are mounted on a structural drive.

Large volumes of raw water pass through the submerged traveling water screens when they are moving up out of the water, and when they are passing down through the water as well. Debris is screened from the raw water and washed from the screens by high-pressure, overlapping water sprays across the entire back of the screen trays. The debris (sticks, logs, leaves, etc.) is washed into a trough for disposal.

We also have the capability and expertise to retrofit our Dual Flow design to fit your Thru-Flow intake channel with no civil work modifications.

  • Dual Flow screens completely eliminate debris carryover downstream of the system
  • Our Non-Metallic basket frame offers dramatically superior performance over conventional steel designs
  • Largest debris capacity in the industry with a 6-inch lifting lip
  • Designs to reduce maintenance time and costs including
    Non-Lube main carrier chain and non-lube headshaft bearings
    Roll around boot tracking