It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Batch Treatment Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Perform batch chemical precipitation

The Batch Treatment (BT) System is a semi-automatic packaged system to perform batch chemical precipitation operation.The pH (acid or caustic) is adjusted automatically. Additional treatment chemicals will be added manually.

The system includes a fiberglass cone bottom tank with two chemical feed pumps, decant port, a pH indicator/controller, an air diaphragm pump for sludge removal, a mixer, high level alarm and a local electrical control panel.

  • NEMA-4X electrical enclosure
  • Compact design for small footprint
  • Non-metallic FRP construction for superior corrosion resistance
  • TEFC mixer motor
  • Pre-piped
  • Pre-wired
  • Factory tested
  • Integrates with other Evoqua offered wastewater products