It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Clarifiers for Primary & Secondary Treatment

Captivator® System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Produce more biogas and consume less energy and space

  • Provides a cost effective alternative to primary clarifiers and separate sludge thickeners, lowering capital costs by up to 20%
  • Reduces the footprint of biological step of an activated sludge plant
  • Reduces aeration energy up to 40%, shifts a plant energy balance toward net-zero energy usage
  • Generates up to 40% more biogas
  • Improves the economics of converting biogas to electric

The Captivator®​ System improves a conventional anaerobic process by capturing and converting BOD to biogas that otherwise requires aeration energy. The system utilizes a VLR® Contact Tank to help biomass maximize the absorption of soluble BOD. A Folded Flow® DAF applied to the liquid stream removes and thickens the majority of biomass and incoming sludge at high overflow rates.

  • VLR® Aerated Contact Tank helps biomass absorb both soluble and colloidal BOD. Low energy disc aeration is incorporated into a space efficient design.
  • Folded Flow DAF efficiently removes and thickens the majority of the biomass and incoming SS, eliminates considerable footprint and capital costs, reduces grit sent to the digester and related maintenance costs.
  • Integrated Control System fine tunes performance of the system, provides seamless controls across technologies and eliminates unnecessary PLC’s.