It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

Protegra CS® Pro RO with Ionpure® Technology

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The latest reverse osmosis water purification technology designed for high volumes of deionised water across a range of laboratory and industrial applications.

  • High performance Ionpure® CEDI cell for industrial standard specifications
  • Flow rates from 125 LPH to 1000 LPH
  • Performance as a centralised distribution system 
  • Made in Germany

The Protegra CS® Pro RO with Ionpure Technology is a high-performance purification solution for deionised water applications. Featuring industry-leading reverse osmosis technology and a high-performance Ionpure® CEDI cell, the system maintains water quality at the required standard.

The system is ideal for a range of laboratory and industrial applications with a typical water quality of > 0.07µS/cm and flow rates up to 1000 l/h at 15°C.
Our lab systems help improve operations, and reduce maintenance and operating costs by offering flexibility in distribution sizing and storage. Configure the system to meet your needs working as a standalone or centralised distribution system, delivering water to multiple point-of-use locations within the building. In a lab environment where space is limited, the compact Protegra CS Pro system also offers the ability to store the storage tank separately.

All models include a range of tank sizes to meet different volume requirements, plus the option of a degassing system to protect the Ionpure cell.

  • 1000 LPH maximum flow rate
  • 7-inch HMI touchscreen display
  • Optional LED signal light provide a visual indication of the system status
  • Monitoring through BMS (Building Management System) is made possible with Modbus interface 
  • Data transfer via USB port, microSD-port for data recording and firmware
    updates

  • High-purity deionised water is simple & safe with Ionpure® CEDI cell technology
  • User-friendly software
  • Performance as a centralised distribution system 
  • Lower annual maintenance costs compared to competitor systems
  • Service-friendly design accessible from all sides

  • Protegra CS® Pro RO EDI 125 LPH
  • Protegra CS® Pro RO EDI 250 LPH
  • Protegra CS® Pro RO EDI 500 LPH
  • Protegra CS® Pro RO EDI 750 LPH
  • Protegra CS® Pro RO EDI 1000 LPH