It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

PURELAB Quest® UV system

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The PURELAB Quest® system is an economical water purification solution that enables you to do more with less. This entry level system features advanced technology with the capability to dispense Type I, II and III laboratory water from a tap water input. Multiple water quality sensors and built-in periodic water circulation provide reliable operation with constant monitoring.

The PURELAB Quest system uses minimal lab space with a compact footprint and features an intuitive interface for simple operation. This plug and play system is reliable, durable and easy to use, optimizing your laboratory efficiency.

  • Economical water purification
  • Suited for low-volume lab applications
  • Intuitive interface for simple operation
  • Compact footprint