It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

PURELAB® Flex 3 System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The PURELAB® Flex 3 System combines ease of use with the accurate delivery of pure water. This flexible modular system can be configured to deliver Type 1 water from tap water.

Pure and ultrapure laboratory water from a single system. The PURELAB® flex System combines ease of use with the accurate delivery of pure water with Real-time TOC monitoring. The flexible modular system can be configured to deliver the quality of water you need for your applications.

This award winning system provides perfect water purity for analytical and lifescience applications which require RO Type III water up to ultrapure type I (18.2 MΩ-cm) water. It allows focus on routine test work without concern about the water quality affecting test results.

  • Full service and validation support