It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

PURELAB Chorus® 1 Complete System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

PURELAB Chorus® 1 Complete system provides a complete solution from tap to ultrapure water direct from a potable water supply and is ideal for laboratories needing up to 480 liters of 18.2 MΩ.cm ultrapure water. With its simple and ergonomic design and ease-of-use, water can be dispensed directly from the system or from a choice of additional Halo Dispensers.

Solutions for type I ultrapure water. When your application requires the ultimate in water purity, PURELAB Chorus® 1 System provides the perfect solution. Consistently delivering water purity of 18.2MΩ-cm (Type I) and underpinned by the advanced PureSure® deionization system, the PURELAB Chorus System enables you to focus on attaining accurate results while ensuring an uninterrupted work flow.

  • Fully Recirculating Recirculation of purified water through our modular reservoir to maintain consistent peak water purity at 18.2 MΩ.cm
  • ELGA Biofilter (optional) When fitted, PURELAB Chorus® 1 Complete system produces water which is free from biologically active impurities.
  • Single System Solution Perfect single system solution for analytical and life science applications requiring 18.2 MΩ.cm.
  • Data Capture Data capture via USB for system performance validation and software updates.
  • Space Saving Design Designed to be modular and stackable to save space, whether wall-mounted or under the bench.

Specifications