It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

MEDICA-R 200 System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The MEDICA-R200 feeds large automated diagnostic analyzers with a guaranteed high output and bacterial specification. This system provides CLRW standard (formally CLSI Type 1) pure water to multiple clinical analyzers across several laboratories making it highly flexible and reliable.

High purity water for the highest usage; designed to supply CLRW grade water to multiple analyzers on a loop


The MEDICA-R 200 System feeds large automated diagnostic analyzers with a guaranteed high output. This system provides CLRW standard (formally CLSI Type 1) pure water to multiple clinical analyzers across several laboratories making it highly flexible and reliable.


Designed to supply up to 21 liters/min of CLRW grade water to high volume or multiple clinical analyzers on a loop, this system is easy to install, operate, and sanitize, and can be customized to your requirements. The MEDICA-R 200 compact unit can be positioned inside the lab.

  • Delivers up to 21 liters per minute of CLRW standard water
  • Can feed multiple analyzers on a distribution loop and across several laboratories
  • A bypass loop for continual supply of compliant water in emergency situations
  • Compact footprint due to its integrated wrap around 350 liter reservoir.
  • Compatible with multiple and large clinical diagnostic analyzers which require up to 21 liters per minute of CLRW standard water
  • Low running and consumable costs
  • Single system design makes it easy to project plan and install
  • Full service and validation support

Specifications