It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

MEDICA® Pro System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Single high flow purification system for large or multiple clinical diagnostic analyzers; high volume and high purity for high usage; designed to supply CLRW grade water to large or multiple clinical analyzers

Space-saving – ‘all in one’ design allows easy under-bench installation and flexibility for future relocation as the laboratory grows.

Economy – budget adherence is maintained by optimal water purification technology and the use of an optional E-cartridge to reduce CO2, depending on the feedwater quality.

Guaranteed performance at all times – self-monitoring software with built-in emergency by-pass allows uninterrupted operation 24 hours per day.

Guaranteed bacterial specification – onboard technology combined with easy system sanitization ensures a specification of <1 CFU/ml.

Upgradeable configuration – from 30 l/hr up to 120 l/hr production rate, 2 l/min up to 4 l/min flow rate, to grow as the laboratory grows.

  • Delivers up to 4 liters per minute of CLRW standard water (formerly CLSI Type I water)
  • Compatible with single and multiple clinical diagnostic analyzers which require up to 4 liters per minute of CLRW standard water
  • Low running and consumable costs
  • Space saving design with its integrated wrap around 50 liter reservoir
  • A bypass loop for continual supply of compliant water in emergency situations to the analyzer
  • Easy to install under a bench
  • Full service and validation support

  • Delivers up to 4 liters per minute of CLRW standard water (formerly CLSI Type I water)
  • Compatible with single and multiple clinical diagnostic analyzers which require up to 4 liters per minute of CLRW standard water
  • Low running and consumable costs
  • Space saving design with its integrated wrap around 50 liter reservoir
  • A bypass loop for continual supply of compliant water in emergency situations to the analyzer
  • Easy to install under a bench
  • Full service and validation support

Specifications