It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Lab Water Systems

CENTRA-R 200 System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

CENTRA® products have revolutionized the way that large volumes of pure water are produced, stored and distributed.

The CENTRA® R-200 system is a complete water purification, storage, control, and distribution system providing Type I (Ultrapure), Type II and Type III pure water. Featuring 200 liters per hour reverse osmosis module and 0.2 µm filter.

  • Delivers up to 38 liters per minute of type I and type II water from a distribution loop
  • Up to 18.2 MΩ-cm, type I and type II water suitable to feed ultra pure water systems and dispense points for all research laboratory applications
  • Optimized water purity is maintained using a combination of water purification technologies
  • Feeds multiple laboratories across several floors
  • Reliable continual supply of pure water using unique access controls and leak detection system with optional building management system (BMS) connectivity
  • Cost-effective when compared to traditional central systems
  • Full service and validation support

Specifications