It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Packaged High Purity Water Systems

Vanox® System Hot Water Conditioning Cart

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The Vanox® Hot Water Conditioning Cart brings ultrafiltration modules to their optimum performance in a fraction of the time it takes using traditional methods.

  • Utilizes design based on experience of conditioning filters for applications and fabs with the highest technology demands where Vanox POU system is utilized for DUV immersion feed
  • Precisely controlled ramp up and down temperature curves ensures conditioning without thermal shock
  • Flow rate is tightly controlled for ideal response
  • Accommodates a wide array of UF sizes
  • Industrially engineered
  • Easy to maneuver with a low center of gravity design for safe operation

Based on the Vanox POU system’s reputation and experience of providing the most reliable performance and highest water quality in the world, Evoqua presents the Vanox system HWC.

The Vanox system HWC is a mobile platform engineered for preparing a UF module for service in a few days, as opposed to a few weeks, which is normally required. The hot water conditioning allows the module pores to cycle, shedding TOCs and particles inherent to the manufacture of the UF from the resins. This provides suitable prepping for more immediate service.

Because the platform is mobile, UF conditioning can be done either in a maintenance area or at the skid on which the UF module is being installed – whichever is more convenient.

The HWC cart is adaptable to any UF module with four ports (1 inlet, 1 reject, and 2 permeate ports). Adaptor pieces can be provided to connect the ports to the 1 1/2” sanitary hose connections on the cart.

Where skidded UF connections are available, it may be possible to locate the cart next to an isolated service UF module without having to remove the filter.