It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Clarifiers for Primary & Secondary Treatment

Retrofit Riser Pipe Clarifiers with Tow-Bro® Circular Clarifiers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High performance sludge removal header improves sludge blanket control and settled sludge removal

Tow-Bro®​ Clarifiers provide high performance sludge removal header while reducing costs. If existing circular clarifiers are the riser pipe or organ pipe type, consisting of V-plows and individual pipes to transport sludge to a sludge box at the clarifier center, the Tow-Bro clarifier can provide significant improvements to sludge blanket control, the balanced uniformed removal of settled sludge, and the elimination of plugged pipes.

  • Pipes that plug
  • Lack of sludge blanket control
  • Maintenance issues due to multiple pipe sludge control
  • Internal currents that re-suspend settled solids leading to the reduction of effluent quality

  • Uniform sludge withdrawal and pick-up
  • Handles higher concentrations of Return Activated Sludge
  • Provides single point sludge control
  • Improves performance without major structural changes
  • Saves maintenance and capital costs
  • Lower operating torques
  • Greater operator flexibility