It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Temporary Water Treatment

Mobile Membrane Separation

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mobile MST self-contained, reverse osmosis system that provide temporary mobile RO water.

  • Guaranteed water quality and quantity
  • Reduced installation cost and time
  • Reduce or eliminate on-site deionization process demand
  • No on-site waste generation or hazardous chemical handling
  • No capital investment
  • Broad-based service network with strategically located regeneration facilities

Evoqua Water Technologies' mobile membrane separation trailers (MST) feature a self-contained, trailer-mounted system configured with up to four skid-mounted reverse osmosis (RO) modules that provide temporary mobile RO water.

Mobile membrane separations trailers are self-contained, trailer-mounted systems configured as single pass or double pass RO systems. Evoqua offers three MST trailer including the MST-600 trailers that produce 600 gpm in single pass mode and 270-300 gpm in double pass mode, MST+ trailers that produce 400 gpm in single pass mode and 180 gpm in double pass mode, and MST trailers that produce 400 gpm in single pass mode and 180 gpm in double pass mode.

Evoqua Water Technologies guarantees the quality and quantity of produced water from its mobile treatment systems. A reliable and extensive service network, an ever-expanding trailer fleet and strategically located regeneration facilities allow Evoqua to effectively serve our large North American customer base.

  • Flexible choice of equipment and process configuration – single pass or double pass
  • Fully automated and monitored operation.
  • Trailers configured for any customer requirement
  • Comprehensive QA program to ensure quality and quantity of water produced
  • Climatized trailers for severe weather conditions