It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

See All Membrane Services

Membrane Cleaning

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Filtration units that utilize membranes include:

  • Reverse osmosis,
  • Nanofiltration and
  • Ultrafiltration systems.


Xylem has several membrane cleaning services for customers with different maintenance needs.

 

  1. Onsite membrane cleaning
    • This is the process of recirculating high and low PH cleaners through a membrane system (RO, NF, UF) to restore membrane performance.
    • This is done onsite with existing cleaning skid.

  2. Offsite Membrane cleaning
    • When a customer does not have a cleaning skid membranes can be cleaned offsite at Xylem regeneration sites or at Evoqua-contracted 3rd party sites
    • Membranes can be tested pre and post for performance and come with a cleaning report.
    • Membranes can also be preserved for future use.

  3. Membrane Replacement
    • Removal and replacement of RO, UF, and NF due to inferior performance.
    • After membranes are replaced system flow and pressure will be normalized to startup conditions and data will be recorded