It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ion Exchange Services

Ion Exchange Resin Tanker Delivery Service

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Eliminate drum handling and disposal costs while minimizing onsite manpower requirements.

  • Scheduled services available - reduces system downtime due to unexpected issues
  • Company-owned and operated transportation fleet
  • Services available from 85 local branches in North America - we reach 85% of the US population in less than 2 hours​

Xylem offers tanker service for bulk delivery of new resin and temporary resin storage needs. This service eliminates drum handling by slurrying the resin directly into your ion exchange vessels from one of our company-owned tanker trucks. Once the water, resin and air lines are in place, we can load up to 600 cubic feet of resin into your service vessels from a single tanker. Customers who choose our resin tanker delivery services reduce labor usage and improve system uptime. In addition, the cost and handling of fiber drum disposal is eliminated. Xylem tankers are also available for onsite storage until your system is ready for the resin installation.​​​

Xylem’s team of trained professionals will provide complete project coordination, from pre-disposal testing to new resin installation to used resin landfill disposal or investment recovery (used resin brokers). With complete responsibility in Evoqua’s hands, you can be assured that your project will be completed professionally, on schedule, within budget and most importantly, in full compliance with all local and governmental regulations.

Removal and Replacement Service includes:

  • Pre-disposal Toxicity Characteristic Leachable Procedure (TCLP) testing for hazardous chemicals and metals.
  • Pre and post disposal documentation.
  • Removal of existing resin.
  • Visual inspection of the service vessel.
  • Installation of the new resin.
  • Pre-arranged disposal at a licensed land fill or investigate potential investment recovery through used resin brokers.

  • Reduce capital costs
  • IX resin investment recovery
  • Allows for visual inspection of vessel
  • Reduce risk of cross-contamination
  • Maintain system reliability

  • ​Single compartment (600 CF maximum capacity)
  • Dual compartments (300 CF per compartment; total capacity of 600 CF)
  • 3 compartments (200 CF per compartment; total capacity of 600 CF)
  • 1 compartment mini tankers (200 CF maximum capacity)
  • 4 compartments (150-200 CF per compartment; maximum capacity of 700 CF)