It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Shutdowns & Turnarounds

Intake Services

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For facilities that require large raw water intake with traveling water screen systems, we provide equipment support for capital and maintenance. Services we offer include: inspections (top-side and/or full dive); repair and refurbishment of intake assemblies; screen repair (on- or off-site); debris removal; mud pumping and well cleaning; radiological environment diving; inspection, maintenance, and repair; maintenance agreements; and project management.

For turnarounds or other scheduled maintenance events schedule your intake services now. 

Your raw water intake system is the first line of defense against organic and inorganic material fouling your water system. Keeping your intake equipment in working order is mission-critical for nuclear power generation, fossil-fueled power plants, municipal drinking water, and water dependent industries.

We offer full service and maintenance for your water intake. With over 15,000 installations worldwide chances are we have your original drawings and specifications, especially if your intake assembly bares any of these brand names: USFilter®, Link-Belt®, Rex®, Envirex®. If they do, we may have the original specifications, drawings and O&M documentation.

We offer maintenance agreements for scheduled maintenance and repairs. These can be timed with planned maintenance events such as plant shutdowns and turnarounds.

You may qualify for free access to our ToolDOX™ Portal. It houses serial-specific drawings, manuals and parts lists. This saves time and money related to parts ordering and engineering.

If you are a current Intake customer, or if you have a compatible brand intake assembly, register for our ToolDOX Portal and request documentation and parts online!

  • Check wear indicators to expose areas of concern and possible failure
  • Determine approximate estimated remaining life expectancy of key components
  • Review overall operations of screen(s) for performance and proper adjustment
  • Provide plant personnel with summary of findings and recommendations for equipment

  • We can perform all repairs and adjustments wet or dry on location, or at our facility. Our fully-equipped service crews make certain your downtime is minimal and your screen is rebuilt right, the first time. On-site screen repairs can even be coordinated with planned shutdowns, and performed in or out of the intake well to minimize disruption. We rebuild traveling water screens to OEM specifications and provide full equipment warranty.
  • We repair and refurbish all brands, types, designs of traveling water screens
  • Trash rakes
  • Bar racks, stop logs/gates

  • Full dive inspections, for below-water assessments or for general maintenance
  • Debris removal, mud pumping, and well cleaning
  • Return to like-new condition
  • Maintenance agreements

  • On-site training for plant personnel

  • EPA Section 316(b) of the Clean Water Act requires the location, design, construction and capacity of cooling water intake structures reflect the BTA for minimizing adverse environmental impact.
  • Utilizing an Evoqua Modified Traveling Water Screen with non-metallic baskets, independent lab testing of over 19,000 fish across 10 species reported mortality rates less than 5%.
  • New Evoqua removable fine mesh overlay panels can be installed over fish basket coarse mesh for quick change-out, without removing the fish baskets!
  • Our traveling water screens prevent the entrainment of aquatic life in large, raw water intake systems. Fish, their larvae and other aquatic life are kept from impingement with our patented impingement-prevention designs.

  • Evoqua's new Fine Mesh Overlay panel is a seasonal insert that safely returns fish and larvae to their natural environments. The panel is so effective, the EPA based several of its 316(b) rulings on our design.
  • Our Fine Mesh Screen is unique in that it uses the patented Smooth-tex® mesh which prevents descaling. No other traveling water screen uses this technology nor is it as effective as our Smooth-tex mesh.
  • We can create the panels to fit your existing Evoqua non-metallic fish baskets. We can also modify these baskets to accept the fine mesh inserts.