It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ion Exchange Services

Custom Processing for Ion Exchange Resin

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Resin Services and Custom Processing to meet your ion exchange requirements

  • ​State of the art laboratory for water and resin analysis
  • Resin cleaning
  • Resin regeneration
  • Custom packaging and bulk delivery

Evoqua offers custom resin processing to meet special requirements associated with high purity water applications. Resins are mixed, blended and/or processed using ultra high purity water (typically <3 ppb TOC, 18+ Megohm and <50 ppt Na) to ensure the integrity of the process. ​

  • Reducing organic, metallic and leachable impurities
  • Conversion to specific ionic forms (Li-7, K, C, amine)
  • Terminal Settling Velocity modification (for improved separabiilty)
  • Processing for use in food applications​​

Evoqua provides resin processing services to meet customers high purity needs. Our specially designed facility uses microelectronics grade water (typically <3 ppb TOC, 18+Megohm and <50 ppt Na) to ensure the integrity of the processes.

Special customer requirements may include:

  • Extremely low organic leachable impurities (TOC, UV Cl, UV SO4 , etc.)
  • Conversion to specific ionic forms (Li-7, K,Ca, various amines, etc.)
  • Terminal Settling Velocity Modified (for improved separability)
  • Custom mixing and blending of resins
  • Custom packaging of resins (Mylar®, Heat
  • sealed, 1–7 CF drums, 20–35 CF supersacks)
  • FDA cycling for food and pharmaceutical applications (taste and odor free)

Resin cleaning and reconditioning services provide an option for salvaging fouled, cross-contaminated and/or exhausted resin. Evoqua can remove resins, transport them to our local processing plant, convert the resins and return them to your facility. Resin cleaning extends the resin‘s useful life, minimizes operating costs and reduces system downtime.

The resin can be transported to and from the job site via tanker truck, 55 gallon drum, lined fiber drum, or super sack.