It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

The Water Quality Monitoring System You Need

The WTW IQ Sensor Net is a modular network of intelligent digital sensors for continuous monitoring of various parameters in wastewater, drinking water, industrial trade waste, meat processing wastewater and other industries. Whether you’re monitoring key parameters at the inlet, in biological treatment systems to the final effluent, the WTW IQ Sensor Net's modular and flexible design allows for easy expansion with any of WTW’s wide range of sensors as monitoring requirements change.

  • Innovative, flexible, modular design
  • Wide range of water quality parameters
  • Easy to install, operate and maintain
  • Reduces maintenance cost and time
  • Rugged and accurate
  • Supported & serviced locally

 

WTW-IQ_Sensor_Net-at_a_glance_2020-woBG.jpg

The WTW IQ Sensor Net is the online monitoring system from Xylem for a wide range of parameters such as pH, temperature, ORP, Dissolved Oxygen, Turbidity, Total Suspended Solids, Ammonium, Nitrate, Nitrite, COD, BOD, TOC, Ortho-Phosphate and Sludge interface level. IQ Sensor Net boasts an incredibly flexible and modular system which allows you to expand as your requirements for monitoring additional parameters grows.

WTW is part of Xylem and manufactured in our factory in Germany. WTW IQ Sensor Net water quality monitoring equipment is widely used and gaining in popularity around the world, including Australia and New Zealand where it is renowned for its reliability, accuracy and ease of use.

 

The Sensors

All IQ sensors are characterised by their robustness and durability. The universal sensor cable and the automatic sensor recognition allow for easy installation and commissioning. Other unique features include ultrasonic cleaning for the turbidity, total suspended solids and the UV-Vis spectral sensor.

Optical, calibration-free oxygen sensor

  • Precise measurements without false readings due to the unique design
  • Long-life sensor cap (3-5 years) and easy exchange of the sensor-cap minimise maintenance
  • No electrolyte or membrane required

Stable NH4 and NO3 sensors

  • Stable measurements with suitable compensation
  • Robust electrodes which can be replaced individually and cleaned easily
  • Fast and easy matrix adjustment

Low maintenance TSS and Turbidity sensors

  • Integrated, automatic ultrasonic cleaning
  • No wiper, no smearing
  • Low maintenance, robust, long life

Reagent-free spectral COD, NO3, NO2 sensors

  • Optical, reagent-free measurement (turbidity compensated)
  • Integrated, automatic ultrasonic cleaning, no wiper
  • Specific algorithms for different applications
  • Easy installation
  • Minimum maintenance, no influence of air bubbles
  • Reliable measurements, even in challenging applications