It looks like you are coming from United States, but the current site you have selected to visit is Turkey. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Models

The new HYDROVAR offers 21 models, making it the ideal variable speed pump drive for nearly any application. Choose yours using the chart below.

 

Model A

model-a.png

Model Type Model Size Maximum Weight
2.015 A 5,6 kg (12.35 lbs)
2.022 A 5,6 kg (12.35 lbs)
3.015 A 5,6 kg (12.35 lbs)
3.022 A 5,6 kg (12.35 lbs)
4.015 A 5,6 kg (12.35 lbs)
4.022 A 5,6 kg (12.35 lbs)
4.030 A 5,6 kg (12.35 lbs)
4.040 A 5,6 kg (12.35 lbs)

 

Model B

model-b.png

Model Type Model Size Maximum Weight
2.030 B 10,5 kg (23.15 lbs)
2.040 B 10,5 kg (23.15 lbs)
3.030 B 10,5 kg (23.15 lbs)
3.040 B 10,5 kg (23.15 lbs)
3.055 B 10,5 kg (23.15 lbs)
4.055 B 10,5 kg (23.15 lbs)
4.075 B 10,5 kg (23.15 lbs)
4.110 B 10,5 kg (23.15 lbs)

 

Model C

model-c.png

Model Type Model Size Maximum Weight
3.075 C 15,6 kg (34.39 lbs)
3.110 C 15,6 kg (34.39 lbs)
4.150 C 15,6 kg (34.39 lbs)
4.185 C 15,6 kg (34.39 lbs)
4.220 C 15,6 kg (34.39 lbs)