It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tapping Sleeves

Smith-Blair tapping sleeves let you add branch connections to live mains without taking your system offline, wrapping two heavy steel sections around the pipe and sealing against a self-energizing, roll-resistant gasket that holds pressure from the moment you torque it down. NSF/ANSI 61 certified, compatible with standard tapping valves, and available across a wide range of pipe materials and sizes, we help you expand your distribution system on your schedule with the reliability your community depends on.

Tapping Sleeves

  • 622 Tapping Sleeve

    Xylem's Smith-Blair 622 Fabricated Steel Tapping Sleeve lets you tap size-on-size and reducing branch connections, or install valves and service equipment, on...
  • 626 Tapping Sleeve

    Custom weld on outlets that can be made of either Carbon Steel or Stainless Steel and can be welded on to Steel to allow for Steel pipe taps.
  • 627 Tapping Sleeve

    Custom weld on outlets that can be made of either Carbon Steel or Stainless Steel and can be welded on to Steel to allow for Steel pipe taps.
  • 632 Tapping Sleeve

    Smith-Blair’s 632 Tapping Sleeves consist of two sections of heavy welded steel which bolt together on the pipe and seal against a concave wedge gasket...
  • 664 Tapping Sleeve

    Stainless Steel tapping sleeve with epoxy-coated Carbon Steel flange and removable bolts.
  • 624 MJ Tapping Sleeve

    When the job demands a tapping sleeve that can handle the unexpected, the Smith-Blair Model 624 delivers.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.