It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Chemical Tanks

Evoqua Advantage offers chemical storage tanks from Pulsafeeder and LMI.

Pulsafeeder Tank Systems are a rugged line of tanks designed to fit most solution handling needs. All tanks are constructed of polyethylene (PE) and come in a variety of sizes from 15 to 200 gallons. An available stand option provides a Stainless Steel Tripod stand with pump mounting shelf for all tank sizes on the Light and Heavy Duty Tanks.

Light Duty Linear Tanks: 15 gallon tanks are translucent with 5 gallon increments and feature child resistant black caps. Other tanks have full fitted lids. 30 gallon tanks are LLDPE Cream and 40 gallon tanks are LLDPE White. 75 gallon tanks are LLDPE Black. These tanks feature an integral molded top with a 4 inch diameter opening.

Heavy Duty Tapered Tanks: Tapered MDPE tanks feature rigid covers which allow the top mounting of Chem-Tech 100 and 200 pumps and most Pulsatron pump models. 1/20 HP Flange Mount Mixers may also be mounted on the cover. Tanks available in 35 and 55 gallon capacities are translucent with 5 gallon graduations (Not suitable for use with 1/3 HP Flange Mount Mixers).

Industrial Duty Tank Systems: These tanks and covers are constructed of translucent PE with tank stands constructed of heavy gauge steel with a black corrosion resistant finish. The space conserving base for pump mounting under tank prevents loss of prime by maintaining a flooded suction. Industrial Duty Tank Systems come completely piped with PVC bulkhead, ball valve, Y strainer, and suction tubing. Tank features graduated increments in both U.S. gallons and liters.

LMI Chemical Storage Tanks: Ultraviolet resistant, yellow polyethylene tanks with recess for mounting any LMI Series P or A Pump. Fitted for mounting of agitator and liquid level switch. Provides an economical, all-in-one flooded suction installation, less to assemble, less to maintain. Includes shut-off valve discharge tubing retainer and large upper fill hole to complete this unique design. Five gallon graduations (20 liter graduations). Suitable for most corrosive and non-corrosive chemical solutions.

Chemical Tanks