It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Harmsco Housings

Harmsco's patented design separates dense solids prior to cartridge filtration for extended filter life, increased dirt holding capacity, and reduced maintenance costs. These housings offer combination cyclone separator and cartridge filter in a single up-flow design. Flow rates to 150 GPM. Harmsco models HUR-40-HP and HUR-90-HP are offered in 304 electro-polished stainless steel.

Harmsco HIF housings feature a patented up-flow design that minimizes trapped air inside the housing allowing 100% of the filter media to be used.

Harmsco Housings