It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

316SS Housings

Evoqua ZHGO Series housings are constructed of 316 stainless steel and are suited for general purpose industrial or commercial filtration. ZHGO housings can accommodate six Code F filters in 10"", 20"", 30"", or 40"" lengths and include an air vent on the cover to allow venting before startup. ZHGO housings feature a swing bolt closure which allows for quick disassembly for cleaning and cartridge replacement.

ZHH0 Series 316L stainless steel, high purity housings accommodate Code 0 or Code 5 cartridges. ZHH0 housings have a high resistance to corrosion and are available as 7 round for 10"", 20"", 30"", and 40"" cartridges.

316SS Housings