It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Lab Water Systems

We understand how important it is to obtain a choice of water qualities that range from primary grade, for simple washing and rinsing, to ultrapure for the most critical science and analytical applications, such as working with human DNA. Xylem has a broad range of lab water solutions that will ultimately, meet or exceed ASTM standards.

Lab Water Systems

  • Storage Reservoirs

    Designed to to accommodate PURELAB Chorus® water purification systems in order to maintain optimum purity of stored water and effective protection...
  • CENTRA-R60 R120 System

    The CENTRA® product has revolutionized the way that pure water is produced, stored and distributed. Instead of a traditionally engineered central lab...
  • CENTRA-R 200 System

    CENTRA® products have revolutionized the way that large volumes of pure water are produced, stored and distributed.
  • CENTRA-RDS System

    The CENTRA RDS system is a storage and recirculating distribution system designed to work with other CENTRA® or PURELAB® systems or existing...
  • MEDICA® Pro System

    Single high flow purification system for large or multiple clinical diagnostic analyzers; high volume and high purity for high usage; designed to supply CLRW...
  • MEDICA-R 200 System

    The MEDICA-R200 feeds large automated diagnostic analyzers with a guaranteed high output and bacterial specification. This system provides CLRW standard...
  • MEDICA-R and MEDICA-D 7/15 Systems

    MEDICA-R and MEDICA-D (7/15) systems supply a constant flow of high purity water which is maintained by recirculation through ion exchange resins, UV, and...
  • PURELAB Chorus® 1 Complete System

    PURELAB Chorus® 1 Complete system provides a complete solution from tap to ultrapure water direct from a potable water supply and is ideal for laboratories...
  • PURELAB Chorus® 1 System

    When you require the ultimate in water purity, PURELAB Chorus® 1 system provides the perfect solution. Consistently delivering water purity of 18.2...
  • PURELAB Chorus® 2 & 3 Systems

    PURELAB Chorus®2 System (RO/DI) and PURELAB Chorus 3 System (RO) provide reliable solutions with flexibility to suit your requirements for Type II or...
  • PURELAB® Flex 2 System

    The PURELAB® Flex 2 System combines ease of use with the accurate delivery of pure water. The flexible modular system can be configured to deliver Type 1...
  • PURELAB® Flex 3 System

    The PURELAB® Flex 3 System combines ease of use with the accurate delivery of pure water. This flexible modular system can be configured to deliver Type 1...
  • PURELAB Quest® system

    The PURELAB Quest® system is an economical water purification solution that enables you to do more with less. This entry level system features advanced...
  • PURELAB Quest® UV system

    The PURELAB Quest® system is an economical water purification solution that enables you to do more with less. This entry level system features advanced...
  • Deionizers

    Latest technology, highest quality, environmentally friendly deionizers.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.