It looks like you are coming from United States, but the current site you have selected to visit is Bulgaria. Do you want to change site?

Yes, please! No, keep me on the current site

Temporary Fire Pumps

There is no compromise for safety 

Safety comes first. In order to ensure that critical fire protection equipment works quickly and reliably every time, it’s important to perform routine maintenance on industrial fire protection equipment, including diesel-powered fire pumps.
When permanently installed diesel-powered fire pumps need routine maintenance, industrial plants must provide a diesel powered back-up pump. Xylem pumps can supply fire water at 100+ psi with flows up to 4,500 US GPM on a temporary basis. Pressure transducers mounted on the discharge of the Dri-Prime pump monitor fire water head pressure and start and stop the pump as necessary.

Xylem has a reliable system that works. Because we design and build our own equipment, we understand how it works best and create temporary systems to meet your industrial fire protection needs. All Xylem's temporary fire pumps from Xylem are designed and manufactured in accordance with the strictest fire protection, electrical and insurance codes in the world, thereby ensuring they meet or exceed all required standards.

 

Services
Services
With resources tight and cost-cutting measures in place across the board, companies are looking for smart ways to prevent expensive repairs and emergency call-outs. By controlling maintenance costs, you can ensure maximum equipment uptime.
Losing productivity at your water or wastewater treatment facility is unthinkable. That’s why it is important to be able to act quickly when service is required and provide prompt resolution. Fast access to engineering expertise, spare equipment and...
When you work with Xylem you have easy access to specialists with the expertise required to design and specify your engineering project. By outsourcing the management responsibilities of your project, large or small, you reduce overhead costs as...
When Xylem equipment is put to skillful and safe use, you gain a higher return on investment. You bought Xylem equipment for its durability, reliability and efficiency. So make sure you get the most out of it by ensuring that your equipment...
Installation and commissioning of water and wastewater facilities and the systems that control them require engineering expertise and specialist advice. This can be overwhelming when both the resources and capabilities to conduct these services are...