Overview
V 3.0 — 09SEP2020
The SonTek-IQ Windows-based software package contains an all in one package for interfacing with the SonTek-IQ Standard, SonTek-IQ Plus and SonTek-IQ Pipe. The software is used to interface, configure the system, visualize and export data. Users of the SonTek-IQ Standard will see a standard feature set within the IQ software – allowing users to configure and download the instrument as well as and visualize data, while the SonTek-IQ Plus and SonTek-IQ Pipe provides users additional options to re-calculate flow, utilize a velocity index and visualize additional parameters.
Interfacing and deploying all three SonTek-IQ models is simple. The SmartPage has four sections, within each section, data field descriptions are presented as links within the software – this will provide added details on how to deploy the instrument. In addition each section has a status indicator that can be used to aid in deploying the instrument; status can be either, green yellow or red with green being clear and ready for deployment and red a warning indicating that the configuration should be verified. The IQ software also has SmartQC functions built-in that warn users of potential problems at the measurement site. All of the features are included with the user in mind to enable the best possible data collection.
SYSTEM REQUIREMENTS
- Microsoft Windows 8/7/Vista/XP/2K
- 700-MHz processor or better (1 GHz recommended)
- 128 MB memory (256 MB recommended)
- 200 MB available disk space (500 MB recommended)
- Monitor capable of 1024x768 resolution, 16-bit color, or better