It looks like you are coming from United States, but the current site you have selected to visit is Bulgaria. Do you want to change site?

Yes, please! No, keep me on the current site

Boiler Controls

McDonnell & Miller Low Water cut-offs are specially designed to protect hot water boilers from the hazards of a low water condition. In operation they will interrupt the electrical current to the firing device, if the water in the system drops below the boiler manufacturer’s minimum safe water level. Our low water cut-offs also provide an additional circuit for a low water alarm, should you desire to install one, for additional protection.

ESP-SYSTEMWIZE

;