View all Products under Floating Sludge Collector

SHARE
Leopold
Floating Sludge Collectors

Clari-Vac floating sludge collector

Overview

Overview

Technical Information

Technical Information

General Information
  • Basin size
    Up to 60' X 300' (20M X 100M)
  • Construction type
    New or existing
  • Contaminates removed
    Algae from Harmful Algal Blooms (HAB's), Free Oil, Emulsified Oil, Grease, Organics
  • Removal principal
    Siphon, Can also accommodate surface skimmer and weir for removal of floating scum
  • Removal speed
    Up to 12 fpm (4 M/min)
  • Single source responsibility
    Yes, to supply all system components
  • Sludge removal applications
    Potable Water and Wastewater
  • Smart control
    Multi-pass control option to target sludge profile
  • Standards met
    AWWA, ASTM, ASME
Industries & Applications

Industries & Applications

Xylem offers a range of advanced wastewater and water solutions to help operators around the world achieve their required water effluent while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet their specific needs. Below are some recommended industries and applications.

Recommended Industries