View all Products under UV Disinfection Systems

SHARE
Wedeco
UV Disinfection Systems

Aquada Series UV disinfection system

Overview

Overview

Technical Information

Technical Information

General Information
  • Maximum flow rate (m³/h / MGD)
  • UV transmittance range in % (1cm)
UV Lamps and Monitoring System
  • Control philosophy
  • Individual lamp monitoring
  • Lamp certification
  • Lamp life (hours)
  • Lamp technology
  • Number of lamps per row
  • Power per lamp
  • UV intensity monitoring
UV Reactor
  • Cleaning system
  • Flange size
  • Maximum operating pressure (bar/PSI)
  • Operating temperature (C/F)
  • Reactor length (m / in) approx.
  • Reactor material
UV System Control Cabinet
  • Ballast type
  • Common outputs
  • Controller
  • Power consumption (kW) approx.
  • Protection class
  • UV electrical requirements
  • UV electrical standards
  • UV system control cabinet material
  • UV system control cabinet scada communication
Industries & Applications

Industries & Applications

Xylem offers a range of advanced wastewater and water solutions to help operators around the world achieve their required water effluent while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet their specific needs. Below are some recommended industries and applications.

Recommended Industries