View all Products under Automatic Self-Priming Pumps

SHARE
NC Series

Godwin NC150

Dri-Prime with Flygt N-technology

Overview
  • Godwin NC series with Flygt N-technology

Overview

Technical Information

Technical Information

Critical / Quiet Enclosure
  • Noise Level @ 30' (dBA)
    68
  • Standard Mount Critical Quiet Enclosure
    Skid
Diesel Standard
  • Connection: Discharge Ø (in) Diesel
    6" 150# ANSI B16.5
  • Connection: Suction (in) Diesel
    6" 150# ANSI B16.5
  • Rating [hp]
    75 hp
  • Standard Mount Diesel
    Trailer
Electric Standard 60 Hz
  • Rating [hp] Electric 60 Hz
    75
  • Rted Current [A] Electric 60 Hz
    84
  • Standard Mount Electric 60 Hz
    Skid
  • Voltage [V/phase] Electric 60 Hz
    460V, 3 Phase
Performance
Curves
NC150 performance curve Americas
Industries & Applications

Industries & Applications

Xylem offers a range of solutions to help meet the demands and challenges of dewatering while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet your specific needs. Below are some recommended industries and applications for this product.

Recommended Industries

Recommended Applications

Related Accessories

Related Accessories

Featured Download