View all Products under Automatic Self-Priming Pumps

SHARE
Heidra Series

Godwin Heidra 80HH

High Head

Overview
This product is available for rent

Overview

This product is available for rent
Technical Specifications

Technical Specifications

Critical / Quiet Enclosure
  • Noise Level @ 30' (dBA)
    68
  • Standard Mount Critical Quiet Enclosure
    Skid
  • dB(A) at 7 m
    77
Diesel Power Pack
  • Drive Pressure (PSI) Diesel Power Pack
    3500 psi
  • Hydraulic Pump Disp. (CC) Diesel Power Pack
    58.5 CC
  • Hydraulic Pump Type Diesel Power Pack
    Gear
  • Power Pack Model
    GHPU30
  • Rating [hp] Diesel Power Pack
    74 HP
  • Standard Mount Diesel Power Pack
    Trailer
Electric Power Pack 50 Hz
  • Rated Current [A] Electric 50 Hz Power Pack
    131
  • Rating [kW] Electric 50 Hz Power Pack
    75
  • Voltage [V/phase] Electric 50 Hz Power Pack
    400/3~
Pumpend
  • Consumed Power [kW] (hp) Pumpend
    [6 to 8] (46 to 61)
  • Discharge Ø (in) Pumpend
    3 " 125# ANSI B16.1
  • Discharge Ø [mm] (in) Pumpend
    [75] (3)
  • Drive Pressure (bar)
    250
  • Hydraulic Motor Disp. (CC)
    48.8 CC
  • Hydraulic Motor Type
    Gear
  • Max. Solids Handling (in) Pumpend
    1.0"
  • Max. Solids Handling [mm] (in) Pumpend
    [25] (1)
Industries & Applications

Industries & Applications

Xylem offers a range of solutions to help meet the demands and challenges of dewatering while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet your specific needs. Below are some recommended industries and applications for this product.

Recommended Industries

Recommended Applications

Related Accessories

Related Accessories

This product is available for rent
Featured Download