View all Products under Automatic Self-Priming Pumps

SHARE
Heidra Submersible Pumps

Godwin Heidra 150HH

High Head

Overview
This product is available for rent

Overview

This product is available for rent
Technical Specifications

Technical Specifications

Critical / Quiet Enclosure
  • Noise Level @ 30' (dBA)
    69
  • Standard Mount Critical Quiet Enclosure
    Skid
Diesel Power Pack
  • Drive Pressure (PSI) Diesel Power Pack
    4000 psi
  • Hydraulic Pump Disp. (CC) Diesel Power Pack
    100.0 CC
  • Hydraulic Pump Type Diesel Power Pack
    Piston
  • Rating [hp] Diesel Power Pack
    155 HP
  • Standard Mount Diesel Power Pack
    Skid
Pumpend
  • Discharge Ø (in) Pumpend
    6 " 125# ANSI B16.1
  • Hydraulic Motor Disp. (CC)
    107.0 CC
  • Hydraulic Motor Type
    Piston
  • Max. Solids Handling (in) Pumpend
    1.4"
Industries & Applications

Industries & Applications

Xylem offers a range of solutions to help meet the demands and challenges of dewatering while delivering optimal performance, reliable operations and substantial energy savings no matter what industry or application. Working with customers, Xylem listens, learns, and adapts to local environments, ensuring the best possible design, customized to meet your specific needs. Below are some recommended industries and applications for this product.

Recommended Industries

Recommended Applications

Related Accessories

Related Accessories

This product is available for rent